USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

THREADED DETENT PINS

 

Note: 3/16-dia pins have one locking ball instead of two, due to their small size.



USA
PART NO. A
DIA
GRIP LENGTH B C D F
NOMINAL  ACTUAL
CL-3-TDP-0.50-S 3/16 (#10) .1880 0.50 .200 .329 #8-32 1/4
CL-3-TDP-0.75-S 0.75
CL-3-TDP-1.00-S 1.00
CL-3-TDP-1.25-S 1.25
CL-3-TDP-1.50-S 1.50
CL-3-TDP-1.75-S 1.75
CL-3-TDP-2.00-S 2.00
CL-4-TDP-0.50-S 1/4 .2480 0.50 .280 .344 #10-32 1/4
CL-4-TDP-0.75-S 0.75
CL-4-TDP-1.00-S 1.00
CL-4-TDP-1.25-S 1.25
CL-4-TDP-1.50-S 1.50
CL-4-TDP-1.75-S 1.75
CL-4-TDP-2.00-S 2.00
CL-4-TDP-2.50-S 2.50
CL-4-TDP-3.00-S 3.00
CL-5-TDP-0.75-S 5/16 .3105 0.75 .360 .359 1/4-20 3/8
CL-5-TDP-1.00-S 1.00
CL-5-TDP-1.25-S 1.25
CL-5-TDP-1.50-S 1.50
CL-5-TDP-1.75-S 1.75
CL-5-TDP-2.00-S 2.00
CL-5-TDP-2.50-S 2.50
CL-5-TDP-3.00-S 3.00
CL-6-TDP-0.75-S 3/8 .3730 0.75 .430 .390 1/4-20 3/8
CL-6-TDP-1.00-S 1.00
CL-6-TDP-1.25-S 1.25
CL-6-TDP-1.50-S 1.50
CL-6-TDP-1.75-S 1.75
CL-6-TDP-2.00-S 2.00
CL-6-TDP-2.50-S 2.50
CL-6-TDP-3.00-S 3.00
CL-6-TDP-3.50-S 3.50
CL-6-TDP-4.00-S 4.00
CL-8-TDP-1.00-S 1/2 .4980 1.00 .570 .516 3/8-16 1/2
CL-8-TDP-1.50-S 1.50
CL-8-TDP-2.00-S 2.00
CL-8-TDP-2.50-S 2.50
CL-8-TDP-3.00-S 3.00
CL-8-TDP-3.50-S 3.50
CL-8-TDP-4.00-S 4.00


METRIC
PART NO. A
DIA
GRIP LENGTH B C D F
NOMINAL  ACTUAL
CLM-6-TDP-15-S 6mm .2342 15mm .266 .344 M5 .24
CLM-6-TDP-20-S 20mm
CLM-6-TDP-25-S 25mm
CLM-6-TDP-30-S 30mm
CLM-6-TDP-40-S 40mm
CLM-6-TDP-50-S 50mm
CLM-8-TDP-20-S 8mm .3130 20mm .363 .359 M6 .39
CLM-8-TDP-25-S 25mm
CLM-8-TDP-30-S 30mm
CLM-8-TDP-40-S 40mm
CLM-8-TDP-50-S 50mm
CLM-10-TDP-20-S 10mm .3917 20mm .451 .390 M8 .39
CLM-10-TDP-25-S 25mm
CLM-10-TDP-30-S 30mm
CLM-10-TDP-40-S 40mm
CLM-10-TDP-50-S 50mm

Carr Lane Manufacturing Co.
en_1947