USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
SPRING-LOADED DEVICES
»
SPRING PLUNGERS
»
Press-Fit Spring Plungers with Delrin Nose
PRESS-FIT SPRING PLUNGERS
DELRIN PLUNGER NOSE, LIGHT FORCE (USA)
PART NO.
STEEL
PART NO.
STAINLESS
A
DIA
END FORCE
(LBS)
B
C
D
E
DIA
F
INITIAL
FINAL
CL-2-PSPN-1
CL-2-PSPSN-1
.125
.5
1
.252
.062
.070
.187
.032
CL-3-PSPN-1
CL-3-PSPSN-1
.188
.8
2.5
.405
.094
.121
.250
.035
CL-4-PSPN-1
CL-4-PSPSN-1
.250
1.5
3
.481
.125
.168
.312
.044
CL-5-PSPN-1
CL-5-PSPSN-1
.312
2
5
.643
.151
.186
.375
.045
CL-6-PSPN-1
CL-6-PSPSN-1
.375
2.5
7
.785
.187
.234
.500
.078
CL-8-PSPN-1
CL-8-PSPSN-1
.500
4
9
1.130
.250
.332
.688
.088
DELRIN PLUNGER NOSE, HEAVY FORCE (USA)
PART NO.
STEEL
PART NO.
STAINLESS
A
DIA
END FORCE
(LBS)
B
C
D
E
DIA
F
INITIAL
FINAL
CL-2-PSPN-2
CL-2-PSPSN-2
.125
1
2
.252
.062
.070
.187
.032
CL-3-PSPN-2
CL-3-PSPSN-2
.188
1.5
4.5
.405
.094
.121
.250
.035
CL-4-PSPN-2
CL-4-PSPSN-2
.250
2.5
6
.481
.125
.168
.312
.044
CL-5-PSPN-2
CL-5-PSPSN-2
.312
4
10
.643
.151
.186
.375
.045
CL-6-PSPN-2
CL-6-PSPSN-2
.375
5
14
.785
.187
.234
.500
.078
CL-8-PSPN-2
CL-8-PSPSN-2
.500
8
18
1.130
.250
.332
.688
.088
en_1952