USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ADJUSTABLE BALL LOCK PINS

 


Knob Handle
T Handle
L Handle




Adjustable Ball Lock Pins can be used for clamping, or simply to provide a variable grip length.




Grip length adjusts +/- 1/4" from nominal.




Four balls are standard on Adjustable Ball Lock Pins to provide more-distributed ball-pullout force in clamping applications.


 
New Design for Greater Clamping Strength!

FEATURES: These Ball Lock Pins have an adjustable grip length. They can be used for clamping, or simply to provide a variable grip length. The threaded handle turns to provide a +/- 1/4" clamping range or adjustment range. When used just for variable grip length (not for clamping), the handle can be secured with the supplied knurled locknut. These single-acting pins are manufactured with four balls as standard, instead of two, for more-distributed ball-pullout force in clamping applications. Available in steel or stainless steel. Patent no. 3,101,641. Made in USA.

SIZES: Choice of three handle styles: Knob, T, and L. Available for the following pin diameters, each in a choice of many standard grip lengths — see Dimensions page for part numbers:
 1/4 6mm
 5/16 8mm
 3/8 10mm
 7/16 
 1/2 12mm
 9/16 
 5/8 16mm
 3/4 20mm
 7/8 
 1 
Available from stock only in the standard grip lengths listed. Other grip lengths are available as specials (extra charge and longer delivery time).

OPTIONAL STAINLESS MATERIAL: Pins are optionally available in stainless steel instead of alloy steel, for greater corrosion resistance. Note: both steel and stainless pins have aluminum handles and buttons. Add "-S" to the part number:
 CL-4-ABPK-1.50 (steel)
 CL-4-ABPK-1.50-S (stainless)

OPTIONAL CABLE: To order pins with a standard cable assembly attached (#2 cable size, 12" long, with a terminal at the free end for a #10 or M5 attachment screw), add "-C" to the part number:
 CL-4-ABPK-1.50-S-C

MATERIAL (STEEL): Shank > 4130 steel, heat treated Rc 36-40, zinc plated. Spindle > 17-4PH stainless. T & L Handle > Aluminum alloy, black finish. Knob Handle > 319 aluminum alloy. Head and Locknut > Carbon steel, zinc plated. Button > Aluminum alloy, anodized. Spring > 17-7PH/302 stainless, or music wire. Balls > 440C stainless. Note: alternative materials listed here are manufacturing options, not customer options.

MATERIAL (STAINLESS): Shank > 17-4PH stainless, heat treated Rc 40 min. Spindle > 17-4PH stainless. T & L Handle > Aluminum alloy, black finish. Knob Handle > 319 aluminum alloy. Head and Locknut > 300-series stainless. Button > Aluminum alloy, anodized. Spring > 17-7PH/302 stainless. Balls > 440C stainless. Note: alternative materials listed here are manufacturing options, not customer options.
Carr Lane Manufacturing Co.
en_249