USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HORIZONTAL-HANDLE TOGGLE CLAMPS

 


CL-550-HTC
Open Arm, Flanged Base

Also see automatically adjusting version...
CL-550-AHTC




CL-550-LHTC
with Safety Lock

Open Arm, Flanged Base


 
Now Also Available with Safety Lock!

750 Lbs Holding Capacity

FEATURES: Heavy-duty horizontal-handle clamp. Open arm provides adjustable spindle location. Arm opens 90° while handle moves 55°. Made in USA.

OPTIONAL SAFETY LOCK: This clamp is available with our new safety-lock feature. This safety lock automatically engages when the clamp is closed, then remains locked until manually disengaged by pressing the lever before opening. This prevents the clamp from being accidentally opened by bumping the handle.

MODELS AVAILABLE (STEEL):
 CL-550-HTC    Open Arm, Flanged Base
 CL-551-HTC     Open Arm, Straight Base
 CL-550-LHTC    Open Arm, Flanged Base, with Safety Lock

MODELS AVAILABLE (STAINLESS):
 CL-550-HTC-S    Open Arm, Flanged Base
 CL-551-HTC-S     Open Arm, Straight Base

ACCESSORIES (STEEL): Supplied with 3/8-16 short flat-cushion spindle CL-38212-FC and (2) CL-3811-TW flanged washers.

ACCESSORIES (STAINLESS): Supplied with 3/8-16 short stainless hex-head spindle CL-38212-SA-S and (2) CL-3811-TW-S stainless flanged washers.

MATERIAL (STEEL): Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

MATERIAL (STAINLESS): Clamp body > 300-series stainless. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Clamped Position


Open Position


Optional Safety Lock
(Press lever to unlock)


Carr Lane Manufacturing Co.
en_1323