USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SPRING STOP BUTTONS

 


Type C
Flat Face


 
FEATURES: Spring Stop Buttons are ideal for holding a workpiece against its locators until clamps are in place, and for other light clamping jobs. Type C, shown here, is ideal for flat workpieces. Large bevel on plunger makes loading easier. Made in USA.

SIZES: Available in three sizes. The smallest of the three sizes is optionally available with light spring force — see Dimensions page for part numbers.

MATERIAL: Body > Aluminum alloy. Spring > Spring steel. Screw > Steel. Plunger > Mild steel, carburized-hardened, zinc plated clear chromate. DFARS and RoHS compliant.




 
Carr Lane Manufacturing Co.
en_364