USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BALL PLUNGERS

 


Stainless Steel with Delrin® Ball




Delrin® with Delrin® Ball


 
FEATURES: Self-contained ball-and-spring device available in many sizes and forces. Available in stainless steel or Delrin®, both with a Delrin® ball. Locking element (steel and stainless only) holds the unit securely in place after installation. Install and/or adjust from either end (when using the slot at the ball end, install with a Plunger Wrench to avoid over-compressing the spring). Note: the three smallest sizes, and all Delrin sizes, have no slot at the ball end. Made in USA.

SIZES (STAINLESS): Available in the following thread sizes — see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes. Choice of light, medium, or heavy force in most thread sizes:
 #4-48 
 #5-40 M3
 #6-40 
 #8-32 M4
 #8-36 
 #10-32 M5
 1/4-20 M6
 5/16-18 M8
 3/8-16 M10
 1/2-13 M12
 5/8-11 M16

SIZES (DELRIN): Available in the following thread sizes. Choice of light, medium, or heavy force:
 1/4-20
 5/16-18
 3/8-16

MATERIAL (STAINLESS): Body > 300-series stainless. Ball > White Delrin® 500. Spring > 302 stainless. Locking element > Nylon 101 (locking patch on small sizes). DFARS and RoHS compliant.

MATERIAL (DELRIN): Body > Delrin® 500, white, black, or yellow, depending on the spring force (180ºF maximum operating temperature). Ball > White Delrin® 500. Spring > 302 stainless. DFARS and RoHS compliant.

Also see Plunger Wrenches


  
Carr Lane Manufacturing Co.
en_342