USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SOFT-FACE PUNCHES

 




 
FEATURES: Soft-Face Punches safely extend the reach of a hammer when access is restricted. Transfers impact to difficult-to-reach places. Made in Germany.

SIZES: Available in two sizes (face diameters) — see Dimensions page for part numbers:
 10mm (.39")
 15mm (.59")

INSERTS: Soft-Face Punches have replaceable nylon inserts. These nylon inserts are hard, grease and oil resistant, highly elastic, and have superior strike effectiveness. Applications include assembly operations, metalworking, tooling, automotive assembly and repair work, joining of workpieces, sheet metal working, dent removal, and assembly of sharp-edged workpieces.

SAFETY PRECAUTIONS: Never allow the punch's striking faces to wear down to the point where the housing makes contact with the work surface, as irreparable damage could result. Always wear safety goggles when using a hammer or any striking tool. Bystanders must also wear safety goggles. Never strike a hammer with or against another striking tool, hardened nail, or any other hard object that could cause damage. Chipping could occur, resulting in possible eye or other injury. Discard any chipped or damaged hammer or punch.

CONSTRUCTION: Housing > Steel. Inserts > Nylon, natural white color, hardness 68-78 Shore D. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_1459