USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

JAM NUTS

 


 
FEATURES: High-quality heavy-hex jam nut. Available in steel or stainless steel.

SIZES (STEEL): Available in the following thread sizes — see Dimensions page for part numbers:
 #10-32 
 1/4-20 M6
 1/4-28 
 5/16-18 M8
 5/16-24 
 3/8-16 M10
 3/8-24 
 1/2-13 M12
 5/8-11 M16
 3/4-10 M20
 7/8-9 
 1"-8 M24

SIZES (STAINLESS): Available in the following thread sizes — see Dimensions page for part numbers:
 #8-32 M4
 #10-24 
 #10-32 M5
 1/4-20 M6
 1/4-28 
 5/16-18 M8
 5/16-24 
 3/8-16 M10
 3/8-24 
  M12
  M16
  M20

MATERIAL (STEEL): Mild steel, black oxide finish. DFARS and RoHS compliant.

MATERIAL (STAINLESS): 300-series stainless, passivated. RoHS compliant.
Carr Lane Manufacturing Co.
en_429