USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

FLANGE NUTS

 




 
FEATURES: Heavy-hex nut with a flanged face. This large bearing surface prevents damage to the part underneath. Ideal for clamping over a slot. Fully machined from solid barstock for extra strength, unlike inferior substitutes. Available in steel or stainless steel. Made in USA.

SIZES (STEEL): Available in the following thread sizes — see Dimensions page for part numbers:
 1/4-20 M6
 1/4-28 
 5/16-18 M8
 5/16-24 
 3/8-16 M10
 3/8-24 
 1/2-13 M12
 1/2-20 
 5/8-11 M16
 5/8-18 
 3/4-10 M20
 3/4-16 
 7/8-9 
 1"-8 M24
 1"-14 
 1-1/4"-7 

SIZES (STAINLESS): Available in the following thread sizes — see Dimensions page for part numbers:
 #10-24
 #10-32
 1/4-20
 5/16-18
 3/8-16
 1/2-13
 5/8-11

MATERIAL (STEEL): 12L14 steel, carburized-hardened, black oxide finish. DFARS and RoHS compliant.

MATERIAL (STAINLESS): 300-series stainless, passivated. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_430