SWING BOLTS
| |
|
|
|
FEATURES: Shoulder-type eye bolt that can be used as a stationary hinge point. Reamed hole for smooth bearing. Made in USA.
SIZES: Available in the following thread sizes, some in a choice of lengths — see Dimensions page for part numbers:| | 1/4-20 | | M6 | | | 5/16-18 | | M8 | | | 3/8-16 | | M10 | | | 1/2-13 | | M12 | | | 5/8-11 | | M16 |
MATERIAL: 1144 steel, 115,000 psi min tensile strength, 100,000 psi min yield strength, black oxide finish. DFARS and RoHS compliant.
|
|
en_444
|