USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LATCH-ACTION TOGGLE CLAMPS

 


CL-500-PA
(Shown with optional Latch Plate)




CL-500-LPA
With Safety Lock

(Shown with optional Latch Plate)


 
7500 Lbs Holding Capacity

FEATURES: Strongest latch clamp available. Rugged alloy steel handle, base, and latch plate provide great strength in a compact overall size. Also available in stainless steel. Versatile latch clamp with a threaded U bolt for adjustability. 2-1/2" drawing movement. Threaded U bolt allows a 15/16" adjustment range. Made in USA.

OPTIONAL SAFETY LOCK: This latch clamp is available with our new safety-lock feature. This safety lock automatically engages when the clamp is closed, then remains locked until manually disengaged by pressing the lever before opening. This prevents the latch clamp from being accidentally opened by bumping the handle.

MODELS AVAILABLE (STEEL):
 CL-500-PA   Standard
 CL-500-LPA   With Safety Lock

MODELS AVAILABLE (STAINLESS):
 CL-500-PA-S   Standard
 CL-500-LPA-S   With Safety Lock

DESIGN CONSIDERATIONS: To achieve full holding capacity, U-bolt-type latch clamps must be used together with the optional latch plate, or with a suitable custom latch plate of equal width and centerline height.

ACCESSORIES (STEEL): Order matching latch plate separately, CL-500-PAA. For a replacement U Bolt, order CL-500-PA-UBOLT.

ACCESSORIES (STAINLESS): Order matching latch plate separately, CL-500-PAA-S. For a replacement U Bolt, order CL-500-PA-S-UBOLT.

MATERIAL (STEEL): Handle, base, and latch plate > Alloy steel, zinc plate clear chromate. U bolt and crosspin > 12L14, 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. DFARS and RoHS compliant.

MATERIAL (STAINLESS): Handle, base, latch plate, U bolt, and crosspin > 300-series stainless. Rivets > 400-series stainless. DFARS and RoHS compliant.

Order matching latch plate separately


Optional Safety Lock
(Press lever to unlock)


 
Carr Lane Manufacturing Co.
en_1371