USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PULL KNOBS

 


Flat Top (Large)
Phenolic – Tapped




Flat Top (Small)
Phenolic – Tapped


 
FEATURES: Versatile knobs with an enlarged head for pulling, pushing, or lifting. Molded-in brass insert provides superior thread strength. Made in USA.

SIZES: Choice of two knob sizes, available with tapped-hole sizes from #10-32 to 3/8-16 (M5 to M8 in metric)— see Dimensions page for part numbers. Non-standard thread sizes or molded-in studs are available in quantities of 500 and above.

MATERIAL: Black phenolic plastic (glossy smooth finish, extremely hard, electrical insulator, operating temperatures to 300°F, resistant to oils and most common chemicals). Molded-in brass insert. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_881