USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

T-HANDLE KNOBS

 


Phenolic


 
FEATURES: T-Handle Knobs provide maximum leverage for high clamping force. Phenolic plastic has a hard, smooth, shiny finish. Molded-in brass insert provides superior thread strength. Made in USA.

SIZES (PHENOLIC): Available in one knob size, with the following tapped-hole sizes — see Dimensions page for part numbers:
 1/4-20 
 5/16-18 M8
 3/8-16 M10
 3/8-24 
Non-standard thread sizes, reamed holes, or molded-in studs are available in quantities of 500 and above.

MATERIAL (PHENOLIC): Black phenolic plastic (glossy smooth finish, extremely hard, electrical insulator, operating temperatures to 300°F, resistant to oils and most common chemicals). Molded-in brass insert. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_1797