USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HAND WHEELS

 


Angled-Spoke Rounded Design
Cast Iron—Chrome Plated

(Order Handle Separately)

For dimensions & specifications
of matching handles, see
Solid Handles/Rounded Design
or
Revolving Handles/Rounded Design


 
FEATURES: High-quality, modern-design Hand Wheel. Beautiful chrome-plated finish with a polished rim. These Hand Wheels are bored to the standard shaft diameter for their size, and are also tapped for a Solid or Revolving Handle.

SIZES: Available in six sizes — see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes:
 4" Diameter
 5" Diameter
 6" Diameter
 8" Diameter
 10" Diameter
 12" Diameter
Hand wheels up through 8" diameter have three spokes; sizes 10" and larger have five spokes. Sizes 8" and larger have a wavy inside rim for better gripping.

ACCESSORIES: Order Solid or Revolving Handle separately. To use without a handle, order matching handle plug for a nice, finished appearance.

MATERIAL: Cast iron, chrome plated. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_305