USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PULL KNOBS

 


Recessed Top
Phenolic – Tapped


 
FEATURES: One of our smallest pull knobs. Versatile knob with an enlarged head for pulling, pushing, or lifting. Molded-in brass insert provides superior thread strength. Made in USA.

SIZES: One knob size, available with the following tapped-hole sizes — see Dimensions page for part numbers:
 #10-32
 1/4-20
Non-standard thread sizes or molded-in studs are available in quantities of 500 and above.

MATERIAL: Black phenolic plastic (glossy smooth finish, extremely hard, electrical insulator, operating temperatures to 300°F, resistant to oils and most common chemicals). Molded-in brass insert. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_332