USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SCREW REST PADS

 




 
FEATURES: Precision height locator with a threaded shank for installation in a tapped hole. Cone shape provides a small contact area in combination with a large stable base. Available in a wide range of heights, up to 2" tall (50mm in metric). Screw Rest Pads are extremely useful as supports, side locator pads, and jig feet. Made in USA.

SIZES: Available in the following thread sizes, each in a wide range of heights – see Dimensions page for part numbers:
 5/16-18 M8
 1/2-13 M12
 5/8-11 M16

MATERIAL: 12L14 steel, carburized-hardened, black oxide finish. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_391