USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

KNURLED KNOBS

 


Thermoplastic
Tapped


 
FEATURES: Small, easy-grip thermoplastic knob. Knurled head provides a positive grip for finger tightening in light clamping applications. Molded-in brass insert provides superior thread strength.

SIZES: One knob size, available with the following tapped-hole sizes — see Dimensions page for part numbers:
 #6-32
 #8-32
Non-standard thread sizes, reamed holes, molded-in studs, or special colors are available in quantities of 500 and above.

MATERIAL: Black thermoplastic (textured surface for secure gripping, excellent impact resistance, operating temperatures to 150°F). Molded-in brass insert. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_1449