USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SELF-TAPPING THREADED INSERTS

 


 
FEATURES: Self-tapping inserts install in a drilled hole. Excellent for thread reinforcement in soft materials such as aluminum and magnesium. For one-time, permanent installation. Made in USA.

SIZES: Available in the following ID thread sizes — see Dimensions page for part numbers:
 1/4-20 M6
 5/16-18 M8
 3/8-16 M10
 1/2-13 M12
 5/8-11 M16
 3/4-10 

MATERIAL: 1117 steel, carburized-hardened, zinc or cadmium plated.

Step 1
Tighten nut against insert. Bolt should not extend beyond end of insert.



Step 2
Turn bolt head to thread insert into hole. Alignment is important while threading.



Step 3
Break nut loose while holding bolt.



Step 4
Back out bolt and nut.


  
Carr Lane Manufacturing Co.
en_508