USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

KEY INSERTS

 


Thinwall
Stainless Steel




Thinwall
Steel




 
FEATURES: Thinwall Key Inserts have a smaller OD thread size than standard heavy-duty inserts, ideal for tight spaces where less pull-out strength is acceptable. Key Inserts are ideal for thread reinforcement, especially when the mating stud or bolt will be removed frequently. These stainless inserts provide strong, permanent stainless steel threads in any parent material, ferrous, non-ferrous, or non-metallic. Key Inserts are also well suited for quick repair of stripped, damaged, or worn threads. Locking keys positively prevent the insert from rotating.

SIZES (STAINLESS): Available in a wide range of ID thread sizes — see Dimensions page for part numbers:
 #10-24 to 1/2-13 UNC Coarse
 #10-32 to 1/4-28 UNF Fine
 M5 to M12 Metric Course
 M8x1 to M12x1.25 Metric Fine

SIZES (STEEL): Available in a wide range of ID thread sizes — see Dimensions page for part numbers::
 M5 to M12 Metric Course
 M8x1 to M12x1.25 Metric Fine

INSTALLATION: See Technical Information at the beginning of this section for complete installation steps. Key Inserts are installed with standard drills and taps. Important: Use exactly the tap-drill size specified in the tables (slightly larger than the standard tap drill for that thread size). Locking keys are driven down into the parent material during installation, providing a positive mechanical lock against rotation. See tables for optional installation tools.

MATERIAL (STAINLESS): Body > 303 stainless steel. Keys > 302 stainless steel. DFARS and RoHS compliant.

MATERIAL (STEEL): Body > 1215 steel, black oxide finish. Keys > 302 stainless steel. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_504