USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

RECTANGULAR TOOLING PLATES

 


Precision Blank
Fully Machined with
Universal Mounting Holes




T-Slotted Table




Subplate


 
Cast Iron

FEATURES: Precision blank tooling plates that are ready to mount on virtually any milling machine, reducing tooling cost and lead time considerably. Finish ground to tight tolerances.

SIZES: Available in four standard fixture sizes — see Dimensions page for part numbers:
 12 x 16"
 16 x 20"
 20 x 24"
 24 x 32"

MOUNTING: Precision Locating-Key holes allow accurate quick-change mounting on a subplate, as well as direct mounting on a machine table. Two sets of locating holes allow mounting plates either lengthwise or widthwise on a machine table. Mounting holes fit almost any US or metric slot spacing.

MATERIAL: Gray cast iron, ASTM class 40. DFARS and RoHS compliant.

For mounting on a T-slotted machine table, see
Sure-Lock Fixture Keys
and
T Nuts.

For mounting on a subplate, also see
Subplate Locating Keys.

Two sets of Locating-Key holes allow mounting plates either lengthwise or widthwise on a machine table.


The length of each Rectangular Tooling Plates is the same as the width of the next-larger size, allowing many possible combinations by turning plates 90°.

 
Carr Lane Manufacturing Co.
en_511