USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

RECTANGULAR
PALLET TOOLING PLATES

 


Precision Blank
Fully Machined with JIS & DIN Location
and Universal Mounting Holes




JIS Mounting




DIN Mounting


 
Cast Iron

FEATURES: Precision blank tooling plates that are ready to mount on standard machining-center pallets, reducing tooling cost and lead time considerably. Finish ground to tight tolerances.

SIZES: Available in two standard rectangular pallet sizes — see Dimensions page for part numbers.
 400x500mm
 500x630mm

MOUNTING: Dual mounting capability allows both JIS mounting (locating from two reference edges) and DIN mounting (locating from center and radial holes) with excellent accuracy. Mounting holes fit almost any USA or metric slot spacing.

MATERIAL: Gray cast iron, ASTM class 40. DFARS and RoHS compliant.

For DIN mounting, see Pallet Fixture Keys.
Carr Lane Manufacturing Co.
en_1411