USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ANGLE BRACKETS
WITH LOCATING HOLES

 


Steel




 
FEATURES: Extremely accurate angle brackets with precision locating holes. These angles are ideal for bolting together like an erector set to create large-scale tooling. Ideal for assembly and welding fixtures.The 90° angle and eight locating holes are held to close tolerances to maintain good accuracy in built up tooling. Made in USA.

SIZES: Available in a wide range of section sizes, most in a choice of lengths, from a tiny 2" x 2" x 2" long angle to a massive 6" x 6" x 6" long angle — see Dimensions page for part numbers.

ANGLE-BRACKET LOCATING BOLTS: Use these precision bolts to accurately fasten angle brackets to each other, and to other tooling. The ground locating diameter provides a slight press fit when angles are bolted together.

MATERIAL: Angle Brackets > ASTM A36, black oxide finish. Locating Bolts > Steel. DFARS and RoHS compliant.

Fasten with Angle-Bracket Locating Bolts and Hex Nuts.

  
Carr Lane Manufacturing Co.
en_518