USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ADJUSTABLE ANGLES

 


Plain




Gusseted


 
FEATURES: Precision angle with accurately machined sides and a close-tolerance hinge. Available in two styles: 1) plain, for general-purpose use; 2) gusseted, for welding on a gusset plate at the desired angle. Patent number 3,039,570. Made in USA.

SIZES: Available in a range of section sizes, most in a choice of lengths, from 3" x 3" x 3" long to 6" x 6" x 6" long — see Dimensions page for part numbers.

MATERIAL: Angle plate > 1018 steel, black oxide finish. DFARS and RoHS compliant.

Plain


Gusseted

 
Carr Lane Manufacturing Co.
en_519