USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SLOTTED-HEEL PADDED CLAMP STRAPS

 


Assembly with
Flange Nut




 
Steel

FEATURES: Slotted-Heel Clamp Strap that features a replaceable clamping pad attached with two screws (furnished). Padded clamp straps also easily accept custom pads or other attachments. These clamp straps have a slot underneath to slide straight back for clear loading. The tapped hole at the rear of each side allows installing a Finger Pin. Made in USA.

CLAMP ASSEMBLY: This assembly includes a Slotted-Heel Padded Clamp Strap plus the following items:
 Flange Nut
 Clamping Stud
 Clamp Spring
 Flat Washer
 Jam Nut
 Clamp Rest

SIZES: Clamp straps are available to fit the following stud sizes, most in a choice of strap lengths — see Dimensions page for part numbers:
 1/4-20 M6
 3/8-16 M10
 1/2-13 M12

MATERIAL: Clamp strap > 1018 steel, carburized hardened, black oxide finish. Flat-Head Socket Screws > Steel, black oxide finish. Steel pad > 1018 steel, carburized hardened, black oxide finish. Plastic pad > Plastic. Brass pad > Brass. Other components > See catalog information for each specific item. DFARS and RoHS compliant.

A steel pad is furnished with each clamp strap. Additional pads are available in steel, plastic, or brass.



 
Carr Lane Manufacturing Co.
en_1513