USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

JIG REST BUTTONS

 


 
FEATURES: Precision height locator with a counterbored hole for mounting with a socket-head cap screw (not furnished). Jig Rest Buttons are extremely useful as supports, side locator pads, and jig feet. Jig Rest Buttons can be stacked to reach taller heights. Made in USA.

SIZES: Available in four outside diameters, each in a choice of heights — see Dimensions page for part numbers.
 1/2
 5/8
 7/8
 1-1/4"

MATERIAL: 12L14 steel, carburized hardened, black oxide finish. DFARS and RoHS compliant.


  
Carr Lane Manufacturing Co.
en_388