USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DRILL JIG FEET

 


 
FEATURES: Precision jig foot, ground for accurate height location. Mount with a socket-head cap screw (not furnished). Dowel in place to positively prevent rotation if desired. Drill Jig Feet are useful as supports and jig feet. Made in USA.

SIZES: One body size (1-1/4" diameter), available from 1/2 to 3" tall — see Dimensions page for part numbers.

MATERIAL: 12L14 steel, carburized hardened, black oxide finish. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_395