USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DOUBLE-END JIG FEET

 


 
FEATURES: Tapped jig foot, commonly used in pairs with a Clamping Stud between them. Also useful as a machine foot. Made in USA.

SIZES: One body size, 1" hex, available from 1 to 8" tall (24mm hex, available from 30 to 100mm tall in metric) — see Dimensions page for part numbers.

MATERIAL: 12L14 steel, carburized hardened, black oxide finish. DFARS and RoHS compliant.


  
Carr Lane Manufacturing Co.
en_396