USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SCREW REST BUTTONS

 


 
FEATURES: Threaded rest button with a hex head machined .005 to .010" over nominal height for finish grinding after installation. Screw Rest Buttons are useful as supports and jig feet. Made in USA.

SIZES: Available in the following thread sizes, each in a choice of heights — see Dimensions page for part numbers:
 1/4-20 M6
 3/8-16 M10
 1/2-13 M12

MATERIAL: 12L14 steel, carburized-hardened .015 to .020" deep, black oxide finish. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_389