USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

UN-A-LOK® LINER BUSHINGS

 


UL






Installation Tool
CL-1-ULT




 
FEATURES: Similar to an HL head liner, but incorporating a special locking tab that eliminates the need for a Lockscrew.
UL Un-A-Lok® Liners are permanent bushings used to hold SF renewable drill bushings (on the "slip" side only, not the "fixed" side). Although slightly more expensive than a head liner plus a Lockscrew, installation time is dramatically reduced. Note: the "length" listed for an UL bushing refers to its overall length not including locking tab, not its length under the head. Patent no. 3,015,242 and 3,099,079.

STANDARD SIZES: see Dimensions page for part numbers. The prices shown apply to standard bushings only, as listed in the table, either ground or unground OD.
 UL-20-5   Standard liner bushing
 UL-20-5U   Add "U" for Unground OD

STANDARD LINER ID TOLERANCE:
 3/16 to 5/16"     +.0001/+.0004
 1/2"     +.0002/+.0005
 3/4"     +.0003/+.0006
 1"     +.0004/+.0007

MATERIAL: 1144 Stressproof steel, heat treated to achieve Rc 62-64 ID hardness. Other materials readily available by special order (see Specials). DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_799