USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

GUN-DRILL LINER BUSHINGS

 


GDL






 
FEATURES: Gun-Drill Bushings are used on gun-drilling machines, such as Eldorado, Drillmation, DeHoff, and Lahr. These bushings are similar to SF renewable bushings, except reversed, with the drill bearing at the bushing's head end, which contacts the workpiece. Gun-Drill Bushings are available in a choice of one-piece construction or two-piece construction (a liner and an insert).

TWO-PIECE CONSTRUCTION: The Gun-Drill Liner Bushings shown here are used together with Gun-Drill Inserts. This two-piece system offers maximum economy and flexibility. Only a few liner sizes are required to hold a wide range of replaceable inserts to fit specific gun-drill sizes.

STANDARD SIZES: Available in 1", 1-3/8", and 1-3/4" OD sizes. See Dimensions page for part nummbers. The prices shown apply to standard bushings only, as listed in the table.
 GDL-112-28-20   1-3/4" OD liner bushing to
fit all inserts with a 5/16" OD

STANDARD LINER ID TOLERANCE:
 13/64"     +.0014/+.0016
 1/4 to 5/16"     +.0015/+.0017
 1/2"     +.0016/+.0018
 3/4 to 1"     +.0017/+.0019
 1-3/8"     +.0021/+.0023

MATERIAL: 1144 Stressproof steel, heat treated to achieve Rc 62-64 ID hardness. Other materials readily available by special order (see Specials). DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_819