USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

TAPERED INDEX PLUNGERS

 


Blank Machinable End




 
FEATURES: Index plungers are precision, heavy-duty assemblies with a retractable spring-loaded plunger and a matching locating bushing. Tapered Index Plungers feature a 15° taper on the plunger tip with a mating taper on the bushing. The taper makes alignment easier and also eliminates any binding during retraction (also available with a straight plunger, for slightly greater positional accuracy). The version shown here has a blank machinable end for easy adaptation to various actuating devices, including automated setups. Precision ground body (also available with a slightly oversize unground body to allow custom grinding to size). Order plunger and bushing separately. Made in USA.

SIZES: Choice of three plunger diameters — see Dimensions page for part numbers:
    1/2"
    3/4"
    1"

INSTALLATION: Index plungers are manufactured with precision working tolerances and are designed for very light interference-fit installations to avoid binding of the mechanism.

MATERIAL: Plunger, body , and retainer > 1144 steel, heat treated Rc 50-55. Center shaft with blank end > 11L44 steel. Spring > Music wire. Bushing > 1144 steel, heat treated. DFARS and RoHS compliant.

Customize by threading


Customize by tapping


Customize for an external link


Customize for an internal link


Customize for a bell crank

 
Carr Lane Manufacturing Co.
en_1960