USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

T-SLOT CLEANERS

 


CL-1-TSCL


 
FEATURES: This handy tool is ideal for cleaning chips and debris out of machine-table T slots. Much safer than blowing chips out with air. Made of heat treated steel, a full .109" thick. Use for any T slot 3/8" (10mm) and above. One end is sized for smaller T slots, while the other end is sized for larger T slots. Made in USA.

MATERIAL: Mild steel, carburized-hardened, black oxide finish. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_1956