USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PRESS-FIT BALL PLUNGERS

 


Steel with Delrin Ball




Stainless Steel with Delrin Ball


 
FEATURES: Simple, economical ball plunger ideal for installation in softer materials, such as aluminum, wood, or plastic. Use when a threaded hole would be impractical or when adjustment is not required. Sturdy shoulder provides a fixed seating position and positively resists detent force. Installation hole can be counterbored to recess the shoulder. Available in steel or stainless steel. Made in USA.

SIZES: Available in the following six body diameters — see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes. Choice of light or heavy force in each size:
 1/8
 3/16
 1/4
 5/16
 3/8
 1/2

MATERIAL (STEEL): Body > 12L14 steel, black oxide finish. Ball > White Delrin 500. Spring > Music wire. DFARS and RoHS compliant.

MATERIAL (STAINLESS): Body > 300-series stainless. Ball > White Delrin 500. Spring > 302 stainless. DFARS and RoHS compliant.


  
Carr Lane Manufacturing Co.
en_1942