USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PRESS-FIT SPRING PLUNGERS

 


Steel with Delrin® Nose




Stainless Steel with Delrin® Nose


 
FEATURES: Simple, economical spring-loaded plunger ideal for installation in softer materials, such as aluminum, wood, or plastic. Use when a threaded hole would be impractical or when adjustment is not required. Sturdy shoulder provides a fixed seating position and positively resists detent force. Installation hole can be counterbored to recess the shoulder. Available in steel or stainless steel, both with a Delrin plunger nose to prevent marring. Made in USA.

SIZES: Available in the following six body diameters — see Dimensions page for part numbers. Choice of light or heavy force in each size:
 1/8
 3/16
 1/4
 5/16
 3/8
 1/2

MATERIAL (STEEL): Body > 12L14 steel, black oxide finish. Plunger nose > Brown Delrin® 500 (heavy force) or white Delrin® 500 (light force). Spring > Music wire. DFARS and RoHS compliant.

MATERIAL (STAINLESS): Body > 300-series stainless steel. Plunger nose > Brown Delrin® 500 (heavy force) or white Delrin® 500 (light force). Spring > 302 stainless. DFARS and RoHS compliant.

Nose Extended


Nose Retracted

 
Carr Lane Manufacturing Co.
en_1952