USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BALL KNOBS

 


Steel


 
FEATURES: Heavy-duty knob handle made of steel, with a black oxide finish. This durable, multi-purpose knob is suitable for many applications. Ideal when added weight is desirable for easier lever actuation. Made in USA.

SIZES: One knob size (1-1/2" diameter) available with the following tapped-hole sizes — see Dimensions page for part numbers:
 1/4-20 M6
 5/16-18 M8
 3/8-16 M10
 1/2-13 M12

MATERIAL: 1018 steel, black oxide finish. DFARS and RoHS compliant.


  
Carr Lane Manufacturing Co.
en_1949