USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BALL KNOBS

 


Stainless Steel


 
Now Also Available in Metric!

FEATURES: Heavy-duty knob handle made of type 316 stainless steel for excellent corrosion resistance. This durable, multi-purpose knob is suitable for many applications, including marine and chemical environments. Ideal when added weight is desirable for easier lever actuation. Attractive polished finish. Made in USA.

SIZES: One knob size (1-1/2" diameter) available with the following tapped-hole sizes — see Dimensions page for part numbers:
 1/4-20 M6
 5/16-18 M8
 3/8-16 M10
 1/2-13 M12

MATERIAL: 316 stainless steel. RoHS compliant.


  
Carr Lane Manufacturing Co.
en_1950