USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SWING CLAMP ACCESSORIES

 


Double Clamping Arm
(1 Series)




Double Clamping Arm
(2, 3, 5, 6, 7 Series)


 
5000 / 7500 psi max

FEATURES: Double Clamping Arms are used to clamp two workpieces at the same time. These arms allow operating pressures up to 7500 psi, except for Series 1 (Mini) Swing Clamps, which are limited to 5000 psi. Double arm pivots on a steel carrier to apply equal force to both workpieces. Two adjustable contact bolts furnished.

SIZES: Available in five sizes, to fit six different Swing Clamp series — see Dimensions page for part numbers:
 1 Series Swing Clamps
 2 & 3 Series Swing Clamps
 5 Series Swing Clamps
 6 Series Swing Clamps
 7 Series Swing Clamps

MOUNTING: Remove carrier from arm. Mount carrier on the tapered piston rod at desired orientation, then fasten with the piston-rod nut included with Swing Clamp (series 1 clamps use a socket-head cap screw and washer instead, ordered separately). Reassemble arm on the carrier.

MATERIAL (1 SERIES): Arm > Steel, black oxide finish. Contact bolts > Steel, grade 8, black oxide finish.

MATERIAL (2, 3, 5, 6, 7 SERIES): Arm > Nodular iron. Carrier > 1045 steel. Threaded bolt and spring elements > Steel. Contact bolts > Steel, grade 8, black oxide finish.

Arm carriers are available separately to make custom pivoting arms (2, 3, 5, 6, and 7 series).

  
Carr Lane Roemheld Mfg. Co.
en_1228