USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SCREW JACK TIPS

 


Radius




Conical




V-Shaped




 
FEATURE: These hardened tips are designed specifically to fit Heavy-Duty Screw Jacks. Ground shank provides a precise slip fit with the reamed hole in the screw jack top.

SIZES: Choice of three types: radius, conical, and V-shaped. Each type fits any size of Heavy-Duty Screw Jack — see Dimensions page for part numbers.
.
MATERIAL: 1144 or 1045 steel, heat treated, black oxide finish. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_1788