USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SPEED BALL HANDLES

 


Double Arm


 
FEATURES: Speed handles that are weighted for quick turning. Long arm extensions provide excellent leverage for hand tightening.

SIZES: Choice of two sizes, each available blank or tapped through. Available with tapped-hole sizes from 1/2-13 to 3/4-10 (M12 to M20 in metric) — see Dimensions page for part numbers.

MATERIAL: Nodular iron per ASTM A536 class 65-45-12, zinc plated clear chromate. DFARS and RoHS compliant.


  
Carr Lane Manufacturing Co.
en_1829