USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SWING CLAMP ACCESSORIES

 


Long Clamping Arm — Tapped
(1 Series)




Long Clamping Arm — Tapped
(2, 3, 5, 6, 7 Series)


 
7500 / 5000 / 3000 psi max

FEATURES: Long Clamping Arms are compact and provide extra reach. Series 1 (Mini) Swing Clamps can operate at up to 5000 psi with these arms. Series 2 (Compact) Swing Clamps can operate at up to 7500 psi with these arms. Series 3, 5, 6, and 7 Swing Clamps are limited to 3000 psi with these arms. Adjustable contact bolt furnished.

SIZES: Available in five sizes, to fit six different Swing Clamp series, with a choice of USA or metric contact-bolt threads — see Dimensions page for part numbers:
 1 Series Swing Clamps
 2 & 3 Series Swing Clamps
 5 Series Swing Clamps
 6 Series Swing Clamps
 7 Series Swing Clamps

MOUNTING: Mount arm on the tapered piston rod at desired orientation, then fasten with the piston-rod nut included with Swing Clamp (series 1 clamps use a socket-head cap screw and washer instead, ordered separately).

MATERIAL (1 SERIES): Arm > Steel, black oxide finish. Contact bolt > Steel, grade 8, black oxide finish.

MATERIAL (2, 3, 5, 6, 7 SERIES): Arm > Forged 4142 alloy steel, black oxide finish. Contact bolt > Steel, grade 8, black oxide finish.
Carr Lane Roemheld Mfg. Co.
en_1225