USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DRILL-PRESS TOGGLE CLAMPS

 


Horizontal Handle


 
New Item!

500 Lbs holding capacity


FEATURES: Horizontal-handle toggle clamp with an adaptor base to fit drill-press tables perfectly. This strong-yet-compact hold-down clamp has a low profile in clamped position. Arm opens 90° while handle moves 65°. Open arm provides adjustable spindle location. Supplied with two quick-adjusting flat-cushion spindles, one short and one long. Made in USA.

SIZES: One clamp size with 500 lbs holding capacity. Choose T-Nut size to fit any of the following table slots, with either USA or metric threads – see Dimensions page for part numbers:
 3/8 or 10mm
 7/16
 12mm
 1/2
 9/16 or 14mm
 5/8 or 16mm

Also available without a T Nut, for the following tapped jig plates:
 5/16-18 M8
 3/8-16 M10

MATERIAL: Drill-Press Adaptor > 6061 aluminum. Other components > See catalog information for each specific item. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_2262