USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

FORGED ADJUSTABLE
DRILL PRESS CLAMPS

 


Assembly with
Hand Knob






 
New Item!

FEATURES: Handy hold-down clamp assembly that includes a Forged Adjustable Clamp, ideal for clamping on slotted drill-press tables and tapped drill-jig plates. This rugged forged steel pivot clamp provides instant height adjustment without blocks or shims. Removable brass heel protects machine table.

SIZES: Available with the following stud sizes – see Dimensions page for part numbers:
 5/16-18     M8
 3/8-16     M10
 1/2-13     M12

Choose T-Nut size to fit any of the following table slots:
 3/8 or 10mm
 7/16
 12mm
 1/2
 9/16 or 14mm
 5/8 or 16mm

Also available without a T Nut, for the following tapped jig plates:
 5/16-18     M8
 3/8-16     M10
 1/2-13     M12

MATERIAL: Clamp body > Forged 1045 steel, black oxide finish. Clamp pivot > Mild steel, black oxide finish. Removable heel pad > Brass. Other assembly components > See catalog information for each specific item. DFARS and RoHS compliant.

For additional sizes of Forged Adjustable Clamps, see FORGED ADJUSTABLE CLAMPS.
Carr Lane Manufacturing Co.
en_2260