USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

Tiny Vise® Edge Clamps

 


Modular Jaw




Modular jaw design allows adjustment for workpiece-size variations.




M-series clamps have a 1/4"-thick modular jaw that can be easily extended to insert or remove spacers. Up to three 1/16" spacers can be inserted to provide adjustment.





Choice of four modular jaw faces: 1) Serrated hardened steel, for maximum gripping bite; 2) Smooth hardened steel, to avoid marring on finished surfaces; 3) Smooth Delrin®, to further protect finished surfaces when less clamping force is required; 4) Carbide-abrasive-coated steel, for strong gripping with minimal surface penetration. Any of the four jaws can be mounted on the same body.




Clamping force is applied by positive screw action with the easy turn of a hex wrench.




Patented design features a slotted countersink.




Setup for Downthrust Force (with Bottom Thrust Washer)

All clamps are supplied with an optional Bottom Thrust washer (shown in Black). Installing this washer under the clamp will raise the clamp slightly and provide downthrust force during clamping.


 
Now available with a choice of jaw faces, including carbide abrasive!

FEATURES: Our Tiny Vise® M-series incorporates a modular jaw design for greater adjustability. This new modular system allows adjusting your workpiece engagement point by adding or removing spacers. This is useful when using the same fixture for machining a family of parts, or when workpiece size can vary somewhat between batches. Just like our original Tiny Vise®, these mini edge clamps grip the side of a workpiece to keep the top clear for machining. The patented design features a slotted countersink to provide strong, reliable clamping force with the easy turn of a hex wrench. These compact clamps are ideal for fixturing multiple parts, small or large. They look so simple, but work amazingly well! Patent number 5,624,106. Made in USA.

ADJUSTABILITY: The M-series clamp body, without a jaw, is the same size as a standard Tiny Vise® -- with the same reversible jaw faces (one serrated and one smooth), The 1/4"-thick serrated modular jaw mounts into the smooth face, and each spacer adds another 1/16". Up to three spacers can be inserted to provide adjustment. The modular jaw assembly is held together securely by a tough, durable O-ring, recessed in a protective groove. The modular jaw can be easily extended to insert or remove the slotted spacers.

JAW FACES: Choice of four modular jaw faces: 1) Serrated hardened steel, for maximum gripping bite; 2) Smooth hardened steel, to avoid marirng on finished surfaces; 3) Smooth Delrin®, to further protect finished surfaces when less clamping force is required; 4) Carbide-abrasive-coated steel, for strong gripping with minimal surface penetration. Any of the four jaws can be mounted on the same body.

CLAMPING ACTION: Clamping force is applied by positive screw action with the easy turn of a hex wrench (not with an unreliable, unsafe eccentric cam as used in other designs). A high-strength Flat-Head Socket Screw engages a mating slotted countersink to exert strong clamping force. Much more durable than other designs.

OPTIONAL DOWNTHRUST FORCE: Clamps can be set up to apply force either at a downward angle or straight horizontally. All clamps are supplied with an optional bottom thrust washer. Installing this washer under the clamp will raise the clamp slightly and provide downthrust force during clamping. If no downthrust force is required, install the clamp without the bottom thrust washer. Doing so will improve clamping speed because fewer screw turns are required.

SIZES: Available in two sizes. See below for part numbers:
5/16-18 -- 240 lbs force
1/2-13 -- 800 lbs force

DESIGN CONSIDERATIONS: Tiny Vise® clamps are designed to provide strong clamping force when tightened by hand. Do not exceed the recommended tightening torque.

MATERIAL: Body > 1018 steel, carburized-hardened, black oxide finish. Jaw > 1018 steel, carburized-hardened, black oxide finish (or Delrin®). Thrust washer > 1144 steel, heat treated, black oxide finish. Flat-Head Socket Screw > Steel, black oxide finish. DFARS and RoHS compliant.

Setup for Horizontal Force (without Bottom Thrust Washer)

If no downthrust force is required, install the clamp without the Bottom Thrust Washer. Doing so will improve clamping speed because fewer screw turns are required.


  
Carr Lane Manufacturing Co.
en_2480