USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VERTICAL-HANDLE TOGGLE CLAMPS

 


CL-500-VTC
Open Arm, Flanged Base, T Handle




CL-500-LVTC
With Safety Lock

Open Arm, Flanged Base, T Handle


 
New Size!

750 Lbs Holding Capacity

FEATURES: Large hold-down clamp with a unique finger-grip T handle. Extremely compact design. Open arm provides adjustable spindle location. Arm opens 92° while handle moves 175°. Made in USA.

OPTIONAL SAFETY LOCK: This clamp is available with our new safety-lock feature. This safety lock automatically engages when the clamp is closed, then remains locked until manually disengaged by pressing the lever before opening. This prevents the clamp from being accidentally opened by bumping the handle.

MODELS AVAILABLE (STEEL):
 CL-500-VTC     Open Arm, Flanged Base, T Handle
 CL-500-LVTC     Open Arm, Flanged Base, T Handle, with Safety Lock

MODELS AVAILABLE (STAINLESS):
 CL-500-VTC-S     Open Arm, Flanged Base, T Handle

ACCESSORIES (STEEL): Supplied with 3/8-16 short flat-cushion spindle CL-38212-FC and (2) CL-3166-TW flanged washers.

ACCESSORIES (STAINLESS): Supplied with 3/8-16 stainless short hex-head spindle CL-38212-SA-S and (2) CL-3188-TW-S stainless flanged washers.

MATERIAL (STEEL): Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

MATERIAL (STAINLESS): Clamp body > 300-series stainless. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Clamped Position


Open Position


Optional Safety Lock
(Press lever to unlock)


Carr Lane Manufacturing Co.
en_2067