USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PLUG GAGES

 


.0001" Increments


 
FEATURES: Durable, precision gage pins for production gaging. Plug Gages are hardened and cold stabilized. They are precision lapped to a 10-microinch surface finish, with ends ground square. Gage diameter is electro-etched on each pin. All gages are 2" long. Applications include checking hole sizes, measuring hole locations, measuring distance between holes, and checking slot sizes. Made in USA.

SIZES: Available by special order in any size from .0101" to 1.0099" in .0001" increments. Specify either P (Plus) or M (Minus) tolerance when ordering. Example:
 CL-.0184M
 (.0184" pin dia, Minus tolerance)

TOLERANCES: Standard tolerances for these production gages are +.0002/-.0000 (Plus) and +.0000/-.0002 (Minus), known as "Class ZZ". In most applications, GO gages should have a Plus tolerance and NO-GO gages should have a Minus tolerance. This keeps the gage's tolerance within the workpiece's tolerance at all times, and allows for wear of the GO gage.

SPECIALS: For reference gaging, Plug Gages are also available with "Class X" tolerances, +.00004/-.00000 (Plus) and +.00000/-.00004 (Minus). Please contact factory for quotation.

MATERIAL: 52100 steel, heat treated Rc 60-62. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
en_2084