USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VERSTELLBARE KUGELSPERRBOLZEN

 

ABPK



KREUZGRIFF (METRISCH)
PART NO.
STEEL
PART NO.
STAINLESS
A
DIA
GRIP B C D
DIA
K L M N
CLM-6-ABPK-20 CLM-6-ABPK-20-S 6
5.96/5.92
20 7.06 6.99 5.5 20.5 16.5 44 9.5
CLM-6-ABPK-30 CLM-6-ABPK-30-S 30
CLM-6-ABPK-40 CLM-6-ABPK-40-S 40
CLM-6-ABPK-50 CLM-6-ABPK-50-S 50
CLM-8-ABPK-20 CLM-8-ABPK-20-S 8
7.96/7.92
20 9.42 8.00 5.5 20.5 19 44 9.5
CLM-8-ABPK-30 CLM-8-ABPK-30-S 30
CLM-8-ABPK-40 CLM-8-ABPK-40-S 40
CLM-8-ABPK-50 CLM-8-ABPK-50-S 50
CLM-10-ABPK-30 CLM-10-ABPK-30-S 10
9.96/9.92
30 11.91 8.89 7 22.5 18.5 54 11
CLM-10-ABPK-40 CLM-10-ABPK-40-S 40
CLM-10-ABPK-50 CLM-10-ABPK-50-S 50
CLM-12-ABPK 12
11.96/11.92
SPECIAL 14.40 11.30 7 25.5 18.5 54 11
CLM-16-ABPK 16
15.96/15.92
SPECIAL 19.00 14.35 12.5 32 28.5 70 12.5
CLM-20-ABPK 20
19.96/19.92
SPECIAL 24.08 20.19 12.5 51 25.5 70 12.5


Add "C" suffix to part no. for attached cable assembly.

KREUZGRIFF (ZOLL)
PART NO.
STEEL
PART NO.
STAINLESS
A
DIA
GRIP B C D
DIA
K L M N
CL-4-ABPK-0.50 CL-4-ABPK-0.50-S 1/4"
6.312/6.274
0.50" 7.37 6.99 5.5 20.5 14.5 44 9.5
CL-4-ABPK-0.75 CL-4-ABPK-0.75-S 0.75"
CL-4-ABPK-1.00 CL-4-ABPK-1.00-S 1.00"
CL-4-ABPK-1.25 CL-4-ABPK-1.25-S 1.25"
CL-4-ABPK-1.50 CL-4-ABPK-1.50-S 1.50"
CL-4-ABPK-1.75 CL-4-ABPK-1.75-S 1.75"
CL-4-ABPK-2.00 CL-4-ABPK-2.00-S 2.00"
CL-4-ABPK-2.50 CL-4-ABPK-2.50-S 2.50"
CL-4-ABPK-3.00 CL-4-ABPK-3.00-S 3.00"
CL-4-ABPK-3.50 CL-4-ABPK-3.50-S 3.50"
CL-4-ABPK-4.00 CL-4-ABPK-4.00-S 4.00"
CL-4-ABPK-4.50 CL-4-ABPK-4.50-S 4.50"
CL-4-ABPK-5.00 CL-4-ABPK-5.00-S 5.00"
CL-5-ABPK-0.50 CL-5-ABPK-0.50-S 5/16"
7.899/7.861
0.50" 9.53 8.00 5.5 20.5 14.5 44 9.5
CL-5-ABPK-0.75 CL-5-ABPK-0.75-S 0.75"
CL-5-ABPK-1.00 CL-5-ABPK-1.00-S 1.00"
CL-5-ABPK-1.50 CL-5-ABPK-1.50-S 1.50"
CL-5-ABPK-2.00 CL-5-ABPK-2.00-S 2.00"
CL-5-ABPK-2.50 CL-5-ABPK-2.50-S 2.50"
CL-5-ABPK-3.00 CL-5-ABPK-3.00-S 3.00"
CL-5-ABPK-4.00 CL-5-ABPK-4.00-S 4.00"
CL-6-ABPK-0.50 CL-6-ABPK-0.50-S 3/8"
9.487/9.449
0.50" 11.13 8.89 7 22.5 16 54 11
CL-6-ABPK-0.75 CL-6-ABPK-0.75-S 0.75"
CL-6-ABPK-1.00 CL-6-ABPK-1.00-S 1.00"
CL-6-ABPK-1.25 CL-6-ABPK-1.25-S 1.25"
CL-6-ABPK-1.50 CL-6-ABPK-1.50-S 1.50"
CL-6-ABPK-1.75 CL-6-ABPK-2.00-S 1.75"
CL-6-ABPK-2.00 CL-6-ABPK-1.75-S 2.00"
CL-6-ABPK-2.50 CL-6-ABPK-2.50-S 2.50"
CL-6-ABPK-3.00 CL-6-ABPK-3.00-S 3.00"
CL-6-ABPK-3.50 CL-6-ABPK-3.50-S 3.50"
CL-6-ABPK-4.00 CL-6-ABPK-4.00-S 4.00"
CL-6-ABPK-5.00 CL-6-ABPK-5.00-S 5.00"
CL-6-ABPK-6.00 CL-6-ABPK-6.00-S 6.00"
CL-7-ABPK   7/16"
11.074/11.036
SPECIAL 12.90 9.27 7 22.5 16 54 11
CL-8-ABPK-1.00 CL-8-ABPK-1.00-S 1/2"
12.662/12.624
1.00" 15.04 11.30 10 25.5 14 54 11
CL-8-ABPK-1.25 CL-8-ABPK-1.25-S 1.25"
CL-8-ABPK-1.50 CL-8-ABPK-1.50-S 1.50"
CL-8-ABPK-1.75 CL-8-ABPK-1.75-S 1.75"
CL-8-ABPK-2.00 CL-8-ABPK-2.00-S 2.00"
CL-8-ABPK-2.50 CL-8-ABPK-2.50-S 2.50"
CL-8-ABPK-3.00 CL-8-ABPK-3.00-S 3.00"
CL-8-ABPK-3.50 CL-8-ABPK-3.50-S 3.50"
CL-8-ABPK-4.00 CL-8-ABPK-4.00-S 4.00"
CL-8-ABPK-4.50 CL-8-ABPK-4.50-S 4.50"
CL-8-ABPK-5.00 CL-8-ABPK-5.00-S 5.00"
CL-8-ABPK-6.00 CL-8-ABPK-6.00-S 6.00"
CL-9-ABPK   9/16"
14.249/14.211
SPECIAL 16.92 12.57 10 25.5 14 54 11
CL-10-ABPK-1.00 CL-10-ABPK-1.00-S 5/8"
15.837/15.799
1.00" 19.05 14.35 12.5 32 28.5 70 12.5
CL-10-ABPK-1.50 CL-10-ABPK-1.50-S 1.50"
CL-10-ABPK-2.00 CL-10-ABPK-2.00-S 2.00"
CL-10-ABPK-2.50 CL-10-ABPK-2.50-S 2.50"
CL-10-ABPK-3.00 CL-10-ABPK-3.00-S 3.00"
CL-10-ABPK-4.00 CL-10-ABPK-4.00-S 4.00"
CL-12-ABPK-1.00 CL-12-ABPK-1.00-S 3/4"
19.012/18.974
1.00" 22.50 16.64 12.5 32 28.5 70 12.5
CL-12-ABPK-1.50 CL-12-ABPK-1.50-S 1.50"
CL-12-ABPK-2.00 CL-12-ABPK-2.00-S 2.00"
CL-12-ABPK-2.50 CL-12-ABPK-2.50-S 2.50"
CL-12-ABPK-3.00 CL-12-ABPK-3.00-S 3.00"
CL-12-ABPK-4.00 CL-12-ABPK-4.00-S 4.00"
CL-14-ABPK   7/8"
22.187/22.149
SPECIAL 26.52 18.92 18 41 25.5 102 19
CL-16-ABPK-2.00 CL-16-ABPK-2.00-S 1"
25.362/25.324
2.00" 30.91 22.23 18 41 25.5 102 19
CL-16-ABPK-2.50 CL-16-ABPK-2.50-S 2.50"
CL-16-ABPK-3.00 CL-16-ABPK-3.00-S 3.00"
CL-16-ABPK-4.00 CL-16-ABPK-4.00-S 4.00"
CL-16-ABPK-6.00 CL-16-ABPK-6.00-S 6.00"


ABPT



T-GRIFF (METRISCH)
PART NO.
STEEL
PART NO.
STAINLESS
A
DIA
GRIP B C D
DIA
E F G
DIA
H
CLM-6-ABPT-20 CLM-6-ABPT-20-S 6
5.96/5.92
20 7.06 6.99 5.5 38 27 19 57
CLM-6-ABPT-30 CLM-6-ABPT-30-S 30
CLM-6-ABPT-40 CLM-6-ABPT-40-S 40
CLM-6-ABPT-50 CLM-6-ABPT-50-S 50
CLM-8-ABPT-20 CLM-8-ABPT-20-S 8
7.96/7.92
20 9.42 8.00 5.5 37 27 19 57
CLM-8-ABPT-30 CLM-8-ABPT-30-S 30
CLM-8-ABPT-40 CLM-8-ABPT-40-S 40
CLM-8-ABPT-50 CLM-8-ABPT-50-S 50
CLM-10-ABPT-30 CLM-10-ABPT-30-S 10
9.96/9.92
30 11.91 8.89 7 37.5 27 23.5 76
CLM-10-ABPT-40 CLM-10-ABPT-40-S 40
CLM-10-ABPT-50 CLM-10-ABPT-50-S 50
CLM-12-ABPT 12
11.96/11.92
SPECIAL 14.40 11.30 7 37.5 27 23.5 76
CLM-16-ABPT 16
15.96/15.92
SPECIAL 19.00 14.35 12.5 52.5 32 33 89
CLM-20-ABPT 20
19.96/19.92
SPECIAL 24.08 20.19 12.5 52.5 32 33 89


Add "C" suffix to part no. for attached cable assembly.

T-GRIFF (ZOLL)
PART NO.
STEEL
PART NO.
STAINLESS
A
DIA
GRIP B C D
DIA
E F G
DIA
H
CL-4-ABPT-0.50 CL-4-ABPT-0.50-S 1/4"
6.312/6.274
0.50" 7.37 6.99 5.5 38 27 19 57
CL-4-ABPT-0.75 CL-4-ABPT-0.75-S 0.75"
CL-4-ABPT-1.00 CL-4-ABPT-1.00-S 1.00"
CL-4-ABPT-1.25 CL-4-ABPT-1.25-S 1.25"
CL-4-ABPT-1.50 CL-4-ABPT-1.50-S 1.50"
CL-4-ABPT-1.75 CL-4-ABPT-1.75-S 1.75"
CL-4-ABPT-2.00 CL-4-ABPT-2.00-S 2.00"
CL-4-ABPT-2.50 CL-4-ABPT-2.50-S 2.50"
CL-4-ABPT-3.00 CL-4-ABPT-3.00-S 3.00"
CL-4-ABPT-3.50 CL-4-ABPT-3.50-S 3.50"
CL-4-ABPT-4.00 CL-4-ABPT-4.00-S 4.00"
CL-4-ABPT-4.50 CL-4-ABPT-4.50-S 4.50"
CL-4-ABPT-5.00 CL-4-ABPT-5.00-S 5.00"
CL-5-ABPT-0.50 CL-5-ABPT-0.50-S 5/16"
7.899/7.861
0.50" 9.53 8.00 5.5 37 27 19 57
CL-5-ABPT-0.75 CL-5-ABPT-0.75-S 0.75"
CL-5-ABPT-1.00 CL-5-ABPT-1.00-S 1.00"
CL-5-ABPT-1.50 CL-5-ABPT-1.50-S 1.50
CL-5-ABPT-2.00 CL-5-ABPT-2.00-S 2.00"
CL-5-ABPT-2.50 CL-5-ABPT-2.50-S 2.50"
CL-5-ABPT-3.00 CL-5-ABPT-3.00-S 3.00"
CL-5-ABPT-4.00 CL-5-ABPT-4.00-S 4.00"
CL-6-ABPT-0.50 CL-6-ABPT-0.50-S 3/8"
9.487/9.449
0.50" 11.13 8.89 7 37.5 27 23.5 76
CL-6-ABPT-0.75 CL-6-ABPT-0.75-S 0.75"
CL-6-ABPT-1.00 CL-6-ABPT-1.00-S 1.00"
CL-6-ABPT-1.25 CL-6-ABPT-1.25-S 1.25"
CL-6-ABPT-1.50 CL-6-ABPT-1.50-S 1.50"
CL-6-ABPT-1.75 CL-6-ABPT-2.00-S 1.75"
CL-6-ABPT-2.00 CL-6-ABPT-1.75-S 2.00"
CL-6-ABPT-2.50 CL-6-ABPT-2.50-S 2.50"
CL-6-ABPT-3.00 CL-6-ABPT-3.00-S 3.00"
CL-6-ABPT-3.50 CL-6-ABPT-3.50-S 3.50"
CL-6-ABPT-4.00 CL-6-ABPT-4.00-S 4.00"
CL-6-ABPT-5.00 CL-6-ABPT-5.00-S 5.00"
CL-6-ABPT-6.00 CL-6-ABPT-6.00-S 6.00"
CL-7-ABPT 7/16"
11.074/11.036
SPECIAL 12.90 9.27 7 37.5 27 23.5 76
CL-8-ABPT-1.00 CL-8-ABPT-1.00-S 1/2"
12.662/12.624
1.00" 15.04 11.30 10 39 27 23.5 76
CL-8-ABPT-1.25 CL-8-ABPT-1.25-S 1.25"
CL-8-ABPT-1.50 CL-8-ABPT-1.50-S 1.50"
CL-8-ABPT-1.75 CL-8-ABPT-1.75-S 1.75"
CL-8-ABPT-2.00 CL-8-ABPT-2.00-S 2.00"
CL-8-ABPT-2.50 CL-8-ABPT-2.50-S 2.50"
CL-8-ABPT-3.00 CL-8-ABPT-3.00-S 3.00"
CL-8-ABPT-3.50 CL-8-ABPT-3.50-S 3.50"
CL-8-ABPT-4.00 CL-8-ABPT-4.00-S 4.00"
CL-8-ABPT-4.50 CL-8-ABPT-4.50-S 4.50"
CL-8-ABPT-5.00 CL-8-ABPT-5.00-S 5.00"
CL-8-ABPT-6.00 CL-8-ABPT-6.00-S 6.00"
CL-9-ABPT 9/16"
14.249/14.211
SPECIAL 16.92 12.57 10 39 27 23.5 76
CL-10-ABPT-1.00 CL-10-ABPT-1.00-S 5/8"
15.837/15.799
1.00" 19.05 14.35 12.5 52.5 32 33 89
CL-10-ABPT-1.50 CL-10-ABPT-1.50-S 1.50"
CL-10-ABPT-2.00 CL-10-ABPT-2.00-S 2.00"
CL-10-ABPT-2.50 CL-10-ABPT-2.50-S 2.50"
CL-10-ABPT-3.00 CL-10-ABPT-3.00-S 3.00"
CL-10-ABPT-4.00 CL-10-ABPT-4.00-S 4.00"
CL-12-ABPT-1.00 CL-12-ABPT-1.00-S 3/4"
19.012/18.974
1.00" 22.50 16.64 12.5 52.5 32 33 89
CL-12-ABPT-1.50 CL-12-ABPT-1.50-S 1.50"
CL-12-ABPT-2.00 CL-12-ABPT-2.00-S 2.00"
CL-12-ABPT-2.50 CL-12-ABPT-2.50-S 2.50"
CL-12-ABPT-3.00 CL-12-ABPT-3.00-S 3.00"
CL-12-ABPT-4.00 CL-12-ABPT-4.00-S 4.00"
CL-14-ABPT 7/8"
22.187/22.149
SPECIAL 26.52 18.92 18 59 41 38 109
CL-16-ABPT-2.00 CL-16-ABPT-2.00-S 1"
25.362/25.324
2.00" 30.91 22.23 18 59 41 38 109
CL-16-ABPT-2.50 CL-16-ABPT-2.50-S 2.50"
CL-16-ABPT-3.00 CL-16-ABPT-3.00-S 3.00"
CL-16-ABPT-4.00 CL-16-ABPT-4.00-S 4.00"
CL-16-ABPT-6.00 CL-16-ABPT-6.00-S 6.00"


ABPL



L-GRIFF (METRISCH)
PART NO.
STEEL
PART NO.
STAINLESS
A
DIA
GRIP B C D
DIA
E F G
DIA
J
CLM-6-ABPL-20 CLM-6-ABPL-20-S 6
5.96/5.92
20 7.06 6.99 5.5 32 20 12 47
CLM-6-ABPL-30 CLM-6-ABPL-30-S 30
CLM-6-ABPL-40 CLM-6-ABPL-40-S 40
CLM-6-ABPL-50 CLM-6-ABPL-50-S 50
CLM-8-ABPL-20 CLM-8-ABPL-20-S 8
7.96/7.92
20 9.42 8.00 5.5 32 20 12 47
CLM-8-ABPL-30 CLM-8-ABPL-30-S 30
CLM-8-ABPL-40 CLM-8-ABPL-40-S 40
CLM-8-ABPL-50 CLM-8-ABPL-50-S 50
CLM-10-ABPL-30 CLM-10-ABPL-30-S 10
9.96/9.92
30 11.91 8.89 7 37 24 15 64
CLM-10-ABPL-40 CLM-10-ABPL-40-S 40
CLM-10-ABPL-50 CLM-10-ABPL-50-S 50
CLM-12-ABPL 12
11.96/11.92
SPECIAL 14.40 11.30 7 37 24 15 64
CLM-16-ABPL 16
15.96/15.92
SPECIAL 19.00 14.35 12.5 46 27 23.5 73
CLM-20-ABPL 20
19.96/19.92
SPECIAL 24.08 20.19 12.5 46 27 23.5 73


Add "C" suffix to part no. for attached cable assembly.

L-GRIFF (ZOLL)
PART NO.
STEEL
PART NO.
STAINLESS
A
DIA
GRIP B C D
DIA
E F G
DIA
J
CL-4-ABPL-0.50 CL-4-ABPL-0.50-S 1/4"
6.312/6.274
0.50" 7.37 6.99 5.5 32 20 12 47
CL-4-ABPL-0.75 CL-4-ABPL-0.75-S 0.75"
CL-4-ABPL-1.00 CL-4-ABPL-1.00-S 1.00"
CL-4-ABPL-1.25 CL-4-ABPL-1.25-S 1.25"
CL-4-ABPL-1.50 CL-4-ABPL-1.50-S 1.50"
CL-4-ABPL-1.75 CL-4-ABPL-1.75-S 1.75"
CL-4-ABPL-2.00 CL-4-ABPL-2.00-S 2.00"
CL-4-ABPL-2.50 CL-4-ABPL-2.50-S 2.50"
CL-4-ABPL-3.00 CL-4-ABPL-3.00-S 3.00"
CL-4-ABPL-3.50 CL-4-ABPL-3.50-S 3.50"
CL-4-ABPL-4.00 CL-4-ABPL-4.00-S 4.00"
CL-4-ABPL-4.50 CL-4-ABPL-4.50-S 4.50"
CL-4-ABPL-5.00 CL-4-ABPL-5.00-S 5.00"
CL-5-ABPL-0.50 CL-5-ABPL-0.50-S 5/16"
7.899/7.861
0.50" 9.53 8.00 5.5 32 20 12 47
CL-5-ABPL-0.75 CL-5-ABPL-0.75-S 0.75"
CL-5-ABPL-1.00 CL-5-ABPL-1.00-S 1.00"
CL-5-ABPL-1.50 CL-5-ABPL-1.50-S 1.50"
CL-5-ABPL-2.00 CL-5-ABPL-2.00-S 2.00"
CL-5-ABPL-2.50 CL-5-ABPL-2.50-S 2.50"
CL-5-ABPL-3.00 CL-5-ABPL-3.00-S 3.00"
CL-5-ABPL-4.00 CL-5-ABPL-4.00-S 4.00"
CL-6-ABPL-0.50 CL-6-ABPL-0.50-S 3/8"
9.487/9.449
0.50" 11.13 8.89 7 37 24 15 64
CL-6-ABPL-0.75 CL-6-ABPL-0.75-S 0.75"
CL-6-ABPL-1.00 CL-6-ABPL-1.00-S 1.00"
CL-6-ABPL-1.25 CL-6-ABPL-1.25-S 1.25"
CL-6-ABPL-1.50 CL-6-ABPL-1.50-S 1.50"
CL-6-ABPL-1.75 CL-6-ABPL-2.00-S 1.75"
CL-6-ABPL-2.00 CL-6-ABPL-1.75-S 2.00"
CL-6-ABPL-2.50 CL-6-ABPL-2.50-S 2.50"
CL-6-ABPL-3.00 CL-6-ABPL-3.00-S 3.00"
CL-6-ABPL-3.50 CL-6-ABPL-3.50-S 3.50"
CL-6-ABPL-4.00 CL-6-ABPL-4.00-S 4.00"
CL-6-ABPL-5.00 CL-6-ABPL-5.00-S 5.00"
CL-6-ABPL-6.00 CL-6-ABPL-6.00-S 6.00"
CL-7-ABPL   7/16"
11.074/11.036
SPECIAL 12.90 9.27 7 37 24 15 64
CL-8-ABPL-1.00 CL-8-ABPL-1.00-S 1/2"
12.662/12.624
1.00" 15.04 11.30 10 41 27 19 64
CL-8-ABPL-1.25 CL-8-ABPL-1.25-S 1.25"
CL-8-ABPL-1.50 CL-8-ABPL-1.50-S 1.50"
CL-8-ABPL-1.75 CL-8-ABPL-1.75-S 1.75"
CL-8-ABPL-2.00 CL-8-ABPL-2.00-S 2.00"
CL-8-ABPL-2.50 CL-8-ABPL-2.50-S 2.50"
CL-8-ABPL-3.00 CL-8-ABPL-3.00-S 3.00"
CL-8-ABPL-3.50 CL-8-ABPL-3.50-S 3.50"
CL-8-ABPL-4.00 CL-8-ABPL-4.00-S 4.00"
CL-8-ABPL-4.50 CL-8-ABPL-4.50-S 4.50"
CL-8-ABPL-5.00 CL-8-ABPL-5.00-S 5.00"
CL-8-ABPL-6.00 CL-8-ABPL-6.00-S 6.00"
CL-9-ABPL   9/16"
14.249/14.211
SPECIAL 16.92 12.57 10 41 27 19 64
CL-10-ABPL-1.00 CL-10-ABPL-1.00-S 5/8"
15.837/15.799
1.00" 19.05 14.35 12.5 46 27 23.5 73
CL-10-ABPL-1.50 CL-10-ABPL-1.50-S 1.50"
CL-10-ABPL-2.00 CL-10-ABPL-2.00-S 2.00"
CL-10-ABPL-2.50 CL-10-ABPL-2.50-S 2.50"
CL-10-ABPL-3.00 CL-10-ABPL-3.00-S 3.00"
CL-10-ABPL-4.00 CL-10-ABPL-4.00-S 4.00"
CL-12-ABPL-1.00 CL-12-ABPL-1.00-S 3/4"
19.012/18.974
1.00" 22.50 16.64 12.5 46 27 23.5 73
CL-12-ABPL-1.50 CL-12-ABPL-1.50-S 1.50"
CL-12-ABPL-2.00 CL-12-ABPL-2.00-S 2.00"
CL-12-ABPL-2.50 CL-12-ABPL-2.50-S 2.50"
CL-12-ABPL-3.00 CL-12-ABPL-3.00-S 3.00"
CL-12-ABPL-4.00 CL-12-ABPL-4.00-S 4.00"
CL-14-ABPL   7/8"
22.187/22.149
SPECIAL 26.52 18.92 18 53 32 102 102
CL-16-ABPL-2.00 CL-16-ABPL-2.00-S 1"
25.362/25.324
2.00" 30.91 22.23 18 53 32 33.5 102
CL-16-ABPL-2.50 CL-16-ABPL-2.50-S 2.50"
CL-16-ABPL-3.00 CL-16-ABPL-3.00-S 3.00"
CL-16-ABPL-4.00 CL-16-ABPL-4.00-S 4.00"
CL-16-ABPL-6.00 CL-16-ABPL-6.00-S 6.00"

Carr Lane Manufacturing Co.
de_249