GRANDI
| PART NO. |
CL-MF50-0111 |
CL-MF50-0112 |
CL-MF50-0113 |
| PALLET SIZE |
16"x20" |
20"x24" |
24"x32" |
MULTIPURPOSE HOLES |
THREAD |
5/8"-11 |
| ID |
.6250" |
| SPACING |
2.0000" |
| PATTERN |
8x10 |
10x12 |
12x16 |
| A |
NOMINAL |
16" |
20" |
24" |
| ACTUAL |
15.875" |
19.875" |
23.875" |
| B |
NOMINAL |
20" |
24" |
32" |
| ACTUAL |
19.875" |
23.875" |
31.875" |
| C |
2.0000" |
| K |
5/8"-11 or M16 |
| NO. OF MOUNTING SCREWS REQUIRED |
4 |
6 |
| WEIGHT (KG) |
64 |
98 |
157 |
|