USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VITI A INSERTO SFERICO

 


COMPLETE ASSEMBLY (METRIC)
PART NO. — COMPLETE A B C
DIA
D G SERRATIONS
TOOL STEEL
(SERRATED)
TOOL STEEL
(FLAT)
CLM-1025-GSS CLM-1025-GSF M10 25 4 5 15° SUPER
FINE
1.6x90°
CLM-1050-GSS CLM-1050-GSF 50
CLM-1225-GSS CLM-1225-GSF M12 25 6 6 14°
CLM-1250-GSS CLM-1250-GSF 50
CLM-1625-GSS CLM-1625-GSF M16 25 8 8 12° EXTRA
FINE
2.4x90°
CLM-1650-GSS CLM-1650-GSF 50


GRUPPO COMPLETO
PART NO. — COMPLETE A B C
DIA
D G SERRATIONS
TOOL STEEL
(SERRATED)
TOOL STEEL
(FLAT)
CL-605-GSS CL-605-GSF 3/8"-16 12.5 4 3/16" 14° SUPER
FINE
1.6x90°
CL-610-GSS CL-610-GSF 25.5
CL-620-GSS CL-620-GSF 51
CL-810-GSS CL-810-GSF 1/2"-13 25.5 6.5 1/4"
CL-820-GSS CL-820-GSF 51
CL-830-GSS CL-830-GSF 76
CL-1010-GSS CL-1010-GSF 5/8"-11 25.5 8 5/16" EXTRA
FINE
2.4x90°
CL-1020-GSS CL-1020-GSF 51
CL-1030-GSS CL-1030-GSF 76

Carr Lane Manufacturing Co.
it_386