TIPO C — SUPERFICIE PIATTA
| PART NO., STANDARD FORCE |
CL-10C-SSB |
CL-20C-SSB |
CL-30C-SSB |
| PART NO., LIGHT FORCE |
CL-10C-SSB-2 |
— |
— |
| STROKE |
3.2 |
4.8 |
6.5 |
STANDARD CONTACT FORCE (N) |
INITIAL |
20 |
10 |
70 |
| HALFWAY |
45 |
65 |
140 |
| FINAL |
70 |
120 |
210 |
LIGHT CONTACT FORCE (N) |
INITIAL |
7 |
— |
— |
| HALFWAY |
9 |
— |
— |
| FINAL |
11 |
— |
— |
| A |
16.65 |
28.60 |
38.10 |
| B |
9 |
13 |
17 |
| C |
16.5 |
24 |
33.5 |
| D |
11 |
19 |
25.5 |
| E |
4.8 |
6.5 |
6.5 |
| F |
5.5 |
8 |
11.0 |
| G DIA |
#6-32 or M3.5 |
#10-32 or M5 |
1/4"-20 or M6 |
| L |
4.8 |
6.5 |
9.5 |
| M |
16 |
22 |
32 |
| N |
4.8 |
7 |
10.5 |
| P |
16 |
22 |
32 |
| R |
1.6 |
2.4 |
2.4 |
|