USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ZWEISEITIGE AUFSPANNBLÖCKE

 



STANDARD HEIGHT
PART NO. CL-BF00-0600 CL-BF00-0601 CL-BF00-0602 CL-BF00-0603 CL-BF00-0604
PALLET SIZE 320 400 500 630 800
B 335 450 550 700 800
V 285 380 480 625 720
WEIGHT (kg) 70 160 250 480 250


EXTRA TALL
PART NO. CL-BF00-0621 CL-BF00-0622 CL-BF00-0623
PALLET SIZE 400 500 630
B 550 650 800
V 480 580 725
WEIGHT (kg) 80 120


GENERAL DIMENSIONS
A 320 400 500 630 800
C 300 400 500 630 800
D 100 150 200 250 300
E (JIS) 63 80 100 125 160
F (DIN) 50 50 100 100
G (USA) 50 3" 4" 5" 6"
H (JIS) M16
J (DIN) M10 M12 M16
K (USA) 5/8"-11 0r M16
L 50 55 75 100 135
M 185 225 275 340 425
P DIA 20 25
S 160 200 250 315 400
T 35 50 50 55 60
U 25 40 60 65
W 3/8"-16 5/8"-11 3/4"-10 1"-8
X 110 125 150 190 250

Carr Lane Manufacturing Co.
de_513